Elastomer dog couplings with grub screw (K1894) (Part Numbers - CAD Download)

Elastomer dog couplings with grub screw (K1894)
· Play-free elastomer coupling clamp with grub screw

· For shaft diameters from 2 to 60 mm

· Torque range: 0.5 - 525 Nm

· Compensation of misalignments (axial, radial, angular)

· Axially attachment, thus very simple installation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1894.05920150303
K1894.05920150304
K1894.05920150305
K1894.05920150404
K1894.05920150405
K1894.05920150505
K1894.07800220404
K1894.07800220405
K1894.07800220406
K1894.07800220505
K1894.07800220506
K1894.07800220606
K1894.07920220404
K1894.07920220405
K1894.07920220406
K1894.07920220505
K1894.07920220506
K1894.07920220606
K1894.07980220404
K1894.07980220405
K1894.07980220406
K1894.07980220505
K1894.07980220506
K1894.07980220606
K1894.09800300606
K1894.09800300608
K1894.09800300609
K1894.09800300808
K1894.09800300809
K1894.09800300909
K1894.09920300606
K1894.09920300608
K1894.09920300609
K1894.09920300808
K1894.09920300809
K1894.09920300909
K1894.09980300606
K1894.09980300608
K1894.09980300609
K1894.09980300808
K1894.09980300809
K1894.09980300909
K1894.12800340606
K1894.12800340608
K1894.12800340610
K1894.12800340808
K1894.12800340810
K1894.12800341010
K1894.12920340606
K1894.12920340608
K1894.12920340610
K1894.12920340808
K1894.12920340810
K1894.12920341010
K1894.12980340606
K1894.12980340608
K1894.12980340610
K1894.12980340808
K1894.12980340810
K1894.12980341010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D4
(mm)
Component colour Spring stiffness radial
(N/mm)
Size Coupling spider hardness L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gm²)
max. Torque
(Nm)
max. Rotational speed
(rpm)
max. Angular offset (°) max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
Nom. torque
(Nm)
Torsional stiffness dynamic
(Nm/rad)
Torsional stiffness static
(Nm/rad)
Weight
(kg)

25.59 €

1 4 Days 0.51xM3332610yellow154592 Shore A15552.50.00002160.6475001+0.4 / -0.20.060.5165.160.0026

25.59 €

1 4 Days 0.51xM3342610yellow154592 Shore A15552.50.00002160.6475001+0.4 / -0.20.060.5165.160.0026

25.59 €

1 4 Days 0.51xM3352610yellow154592 Shore A15552.50.00002160.6475001+0.4 / -0.20.060.5165.160.0026

25.59 €

1 4 Days 0.51xM3442610yellow154592 Shore A15552.50.00002160.6475001+0.4 / -0.20.060.5165.160.0026

25.59 €

1 4 Days 0.51xM3452610yellow154592 Shore A15552.50.00002160.6475001+0.4 / -0.20.060.5165.160.0026

25.59 €

1 4 Days 0.51xM3552610yellow154592 Shore A15552.50.00002160.6475001+0.4 / -0.20.060.5165.160.0026

22.59 €

1 4 Days 1.32xM3444714blue114780 Shore A22783.50.000181.4340001.1+0.6 / -0.30.150.7268.60.0065

22.59 €

1 4 Days 1.32xM3454714blue114780 Shore A22783.50.000181.4340001.1+0.6 / -0.30.150.7268.60.0065

22.59 €

1 4 Days 1.32xM3464714blue114780 Shore A22783.50.000181.4340001.1+0.6 / -0.30.150.7268.60.0065

22.59 €

1 4 Days 1.32xM3554714blue114780 Shore A22783.50.000181.4340001.1+0.6 / -0.30.150.7268.60.0065

22.59 €

1 4 Days 1.32xM3564714blue114780 Shore A22783.50.000181.4340001.1+0.6 / -0.30.150.7268.60.0065

22.59 €

1 4 Days 1.32xM3664714blue114780 Shore A22783.50.000181.4340001.1+0.6 / -0.30.150.7268.60.0065

19.21 €

1 4 Days 1.32xM3444714yellow219792 Shore A22783.50.000182.4340001+0.6 / -0.30.11.24314.30.0065

19.21 €

1 4 Days 1.32xM3454714yellow219792 Shore A22783.50.000182.4340001+0.6 / -0.30.11.24314.30.0065

19.21 €

1 4 Days 1.32xM3464714yellow219792 Shore A22783.50.000182.4340001+0.6 / -0.30.11.24314.30.0065

19.21 €

1 4 Days 1.32xM3554714yellow219792 Shore A22783.50.000182.4340001+0.6 / -0.30.11.24314.30.0065

19.21 €

1 4 Days 1.32xM3564714yellow219792 Shore A22783.50.000182.4340001+0.6 / -0.30.11.24314.30.0065

19.21 €

1 4 Days 1.32xM3664714yellow219792 Shore A22783.50.000182.4340001+0.6 / -0.30.11.24314.30.0065

19.21 €

1 4 Days 1.32xM3444714red421798 Shore A22783.50.000184340001+0.6 / -0.30.126922.90.0065

19.21 €

1 4 Days 1.32xM3454714red421798 Shore A22783.50.000184340001+0.6 / -0.30.126922.90.0065

19.21 €

1 4 Days 1.32xM3464714red421798 Shore A22783.50.000184340001+0.6 / -0.30.126922.90.0065

19.21 €

1 4 Days 1.32xM3554714red421798 Shore A22783.50.000184340001+0.6 / -0.30.126922.90.0065

19.21 €

1 4 Days 1.32xM3564714red421798 Shore A22783.50.000184340001+0.6 / -0.30.126922.90.0065

19.21 €

1 4 Days 1.32xM3664714red421798 Shore A22783.50.000184340001+0.6 / -0.30.126922.90.0065

21.45 €

1 4 Days 1.32xM3666920blue125980 Shore A30101050.001053.6240001.1+0.8 / -0.40.21.85217.20.0220

21.45 €

1 4 Days 1.32xM3686920blue125980 Shore A30101050.001053.6240001.1+0.8 / -0.40.21.85217.20.0220

21.45 €

1 4 Days 1.32xM3696920blue125980 Shore A30101050.001053.6240001.1+0.8 / -0.40.21.85217.20.0220

21.45 €

1 4 Days 1.32xM3886920blue125980 Shore A30101050.001053.6240001.1+0.8 / -0.40.21.85217.20.0220

21.45 €

1 4 Days 1.32xM3896920blue125980 Shore A30101050.001053.6240001.1+0.8 / -0.40.21.85217.20.0220

21.45 €

1 4 Days 1.32xM3998920blue125980 Shore A30101050.001053.6240001.1+0.8 / -0.40.21.85217.20.0220

21.37 €

1 4 Days 1.32xM3666920yellow292992 Shore A30101050.001056240001+0.8 / -0.40.1539531.50.0220

21.37 €

1 4 Days 1.32xM3686920yellow292992 Shore A30101050.001056240001+0.8 / -0.40.1539531.50.0220

21.37 €

1 4 Days 1.32xM3696920yellow292992 Shore A30101050.001056240001+0.8 / -0.40.1539531.50.0220

21.37 €

1 4 Days 1.32xM3886920yellow292992 Shore A30101050.001056240001+0.8 / -0.40.1539531.50.0220

21.37 €

1 4 Days 1.32xM3896920yellow292992 Shore A30101050.001056240001+0.8 / -0.40.1539531.50.0220

21.37 €

1 4 Days 1.32xM3998920yellow292992 Shore A30101050.001056240001+0.8 / -0.40.1539531.50.0220

21.37 €

1 4 Days 1.32xM3666920red518998 Shore A30101050.0010510240000.9+0.8 / -0.40.1515551.60.0220

21.37 €

1 4 Days 1.32xM3686920red518998 Shore A30101050.0010510240000.9+0.8 / -0.40.1515551.60.0220

21.37 €

1 4 Days 1.32xM3696920red518998 Shore A30101050.0010510240000.9+0.8 / -0.40.1515551.60.0220

21.37 €

1 4 Days 1.32xM3886920red518998 Shore A30101050.0010510240000.9+0.8 / -0.40.1515551.60.0220

21.37 €

1 4 Days 1.32xM3896920red518998 Shore A30101050.0010510240000.9+0.8 / -0.40.1515551.60.0220

21.37 €

1 4 Days 1.32xM3998920red518998 Shore A30101050.0010510240000.9+0.8 / -0.40.1515551.60.0220

26.99 €

1 4 Days 31xM46661225blue2741280 Shore A34111250.003096195001.1+0.9 / -0.40.2325284.30.0330

26.99 €

1 4 Days 31xM46861225blue2741280 Shore A34111250.003096195001.1+0.9 / -0.40.2325284.30.0330

26.99 €

1 4 Days 31xM461061225blue2741280 Shore A34111250.003096195001.1+0.9 / -0.40.2325284.30.0330

26.99 €

1 4 Days 31xM48861225blue2741280 Shore A34111250.003096195001.1+0.9 / -0.40.2325284.30.0330

26.99 €

1 4 Days 31xM481061225blue2741280 Shore A34111250.003096195001.1+0.9 / -0.40.2325284.30.0330

26.99 €

1 4 Days 31xM4101061225blue2741280 Shore A34111250.003096195001.1+0.9 / -0.40.2325284.30.0330

22.45 €

1 4 Days 31xM46661225yellow4701292 Shore A34111250.0030910195001+0.9 / -0.40.145482160.40.0330

22.45 €

1 4 Days 31xM46861225yellow4701292 Shore A34111250.0030910195001+0.9 / -0.40.145482160.40.0330

22.45 €

1 4 Days 31xM461061225yellow4701292 Shore A34111250.0030910195001+0.9 / -0.40.145482160.40.0330

22.45 €

1 4 Days 31xM48861225yellow4701292 Shore A34111250.0030910195001+0.9 / -0.40.145482160.40.0330

22.45 €

1 4 Days 31xM481061225yellow4701292 Shore A34111250.0030910195001+0.9 / -0.40.145482160.40.0330

22.45 €

1 4 Days 31xM4101061225yellow4701292 Shore A34111250.0030910195001+0.9 / -0.40.145482160.40.0330

22.45 €

1 4 Days 31xM46661225red8461298 Shore A34111250.0030918195000.9+0.9 / -0.40.089718240.70.0330

22.45 €

1 4 Days 31xM46861225red8461298 Shore A34111250.0030918195000.9+0.9 / -0.40.089718240.70.0330

22.45 €

1 4 Days 31xM461061225red8461298 Shore A34111250.0030918195000.9+0.9 / -0.40.089718240.70.0330

22.45 €

1 4 Days 31xM48861225red8461298 Shore A34111250.0030918195000.9+0.9 / -0.40.089718240.70.0330

22.45 €

1 4 Days 31xM481061225red8461298 Shore A34111250.0030918195000.9+0.9 / -0.40.089718240.70.0330

22.45 €

1 4 Days 31xM4101061225red8461298 Shore A34111250.0030918195000.9+0.9 / -0.40.089718240.70.0330

Loading...

Basic information

Version 1 clamping with grub screw Item Elastomer Dog Coupling Main material aluminium
Component material Polyurethane PL Edelstahl false RoHS true

Tech Support