Elastomer dog couplings with grub screw, Stainless Steel (K1895) (K1895.14800350606)

Elastomer dog couplings with grub screw, Stainless Steel (K1895) K1895.14800350606

Product Details:

Manufacturer part number: K1895.14800350606

Brand: KIPP

Price: 88.11

Delivery time: 4 Days


Technical Data:

Tightening torque of screws: 3 Nm

C (ISO 4029): 1xM4

D1 (H7): 6 mm

D2 (H7): 6 mm

D1/D2 min.: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1895.14800350606

Part Number
K1895.14800350606
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D4
(mm)
Component colour Spring stiffness radial
(N/mm)
Size Coupling spider hardness L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gm²)
max. Torque
(Nm)
max. Rotational speed
(rpm)
max. Angular offset (°) max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
Nom. torque
(Nm)
Torsional stiffness dynamic
(Nm/rad)
Torsional stiffness static
(Nm/rad)
Weight
(kg)

88.11 €

1 4 Days 31xM46661630blue1531480 Shore A35111350.0168160001.1+1 / -0.50.21418060.20.1120

Loading...

  1. 1

Basic information

Version 1 clamping with grub screw Item Elastomer Dog Coupling Main material stainless steel
Component material Polyurethane PL Edelstahl true RoHS true

Tech Support