Manufacturer part number: K0472.11616
Brand: KIPP
Price: 32.96 €
Delivery time: 4 Days
A=Internal diameter: 16.1 mm
B=Internal diameter: 16.1 mm
C: 20 mm
Weight: 0.1658 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0472.11616
Main material | Stainless steel | Surface finish body | electropolished | Version 2 | for round tubes |
---|---|---|---|---|---|
L(mm) | 64 | R(mm) | 49 | Version 1 | 4-way flat |
Item | Tube Clamp | D(mm) | 25.5 | E(mm) | 25.5 |
Form | A | P(mm) | 23 | Q(mm) | 23 |
S(mm) | M6x18 | T(mm) | M6x18 | RoHS | true |
This page is Tube clamps cross, Stainless Steel, Form A (K0472), part number K0472.11616.
You can find the detail information about specifications and dimensions on part number K0472.11616.
Configure
Basic Attributes
Type
A=Internal diameter(mm)
B=Internal diameter(mm)
C(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0472.11212 |
K0472.11414 |
K0472.11818 |
K0472.12020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Internal diameter (mm) | B=Internal diameter (mm) | C (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|
32.96 € | 1 | 4 Days | 12.1 | 12.1 | 20 | 0.1868 | ||
32.96 € | 1 | 4 Days | 14.1 | 14.1 | 20 | 0.1744 | ||
32.96 € | 1 | 4 Days | 18.1 | 18.1 | 20 | 0.1425 | ||
36.43 € | 1 | 4 Days | 20.1 | 20.1 | 21 | 0.1198 |