Tube clamps, cross, Plastic (K0472)

Tube clamps, cross, Plastic (K0472)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· On request: plastic clamping levers for fastening

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0472.1818
K0472.3030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
K
(mm)
L
(mm)
R
(mm)
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
P
(mm)
S
(mm)
Weight
(kg)

2.30 €

1 4 Days 4863481818203021M6x180.0408

4.98 €

1 4 Days 7299773030334528.5M8x250.0800

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Version 2 for round tubes
Version 1 4-way flat Item Tube Clamp Surface finish component galvanized
RoHS true

Tech Support