Tube clamps, cross, Aluminium, DIN 7984 screws and DIN 985 nuts (K0472) (K0472.52014)

Tube clamps, cross, Aluminium, DIN 7984 screws and DIN 985 nuts (K0472) K0472.52014

Product Details:

Manufacturer part number: K0472.52014

Brand: KIPP

Price: 17.05

Delivery time: 4 Days


Technical Data:

G: 40 mm

K: 59 mm

L: 84 mm

M: - mm

R: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0472.52014

Part Number
K0472.52014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
G
(mm)
K
(mm)
L
(mm)
M
(mm)
R
(mm)
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
Form H
(mm)
P
(mm)
Q
(mm)
S
(mm)
T
(mm)
Weight
(kg)

17.05 €

1 4 Days 405984-6520.114.1274033B262133M8x25M6x200.1697

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body tumbled Component material Steel
Version 2 for round tubes Version 1 4-way flat Item Tube Clamp
Surface finish component galvanized RoHS true

This page is Tube clamps, cross, Aluminium, DIN 7984 screws and DIN 985 nuts (K0472), part number K0472.52014.
You can find the detail information about specifications and dimensions on part number K0472.52014.

Variation of this product

Part Number
K0472.51515
K0472.51616
K0472.51818
K0472.524040
K0472.52514
K0472.52525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
G
(mm)
K
(mm)
L
(mm)
M
(mm)
R
(mm)
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
Form H
(mm)
P
(mm)
Q
(mm)
S
(mm)
T
(mm)
Weight
(kg)

14.73 €

1 4 Days -43.567-4915.115.12025.525.5A-2323M6x20M6x200.0688

14.73 €

1 4 Days -43.567-4916.116.12025.525.5A-2323M6x20M6x200.0669

14.73 €

1 4 Days -43.567-4918.118.12025.525.5A-2323M6x20M6x200.0599

30.25 €

1 4 Days 6175111615740.240.2506060-75--M8x60-0.6317

17.05 €

1 4 Days 405984-6525.114.1274033B262133M8x25M6x200.1523

17.05 €

1 4 Days -73101-7825.125.1334040A-3333M8x25M8x250.2200

Tech Support