Manufacturer part number: K0475.11212
Brand: KIPP
Price: 32.96 €
Delivery time: 4 Days
A=Internal diameter: 12.1 mm
B=Internal diameter: 12.1 mm
Weight: 0.2151 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0475.11212
Main material | Stainless steel | Surface finish body | electropolished | Version 2 | for round tubes |
---|---|---|---|---|---|
G(mm) | 25 | F(mm) | 35 | K(mm) | 55.5 |
L(mm) | 65.5 | M(mm) | 43 | R(mm) | 49.5 |
Version 1 | 3-way flat | Item | Tube Clamp | C(mm) | 30.5 |
D(mm) | 25 | E(mm) | 32 | Form | A |
H(mm) | 27 | P(mm) | 23 | S(mm) | M6x18 |
RoHS | true |
This page is Tube clamps T-angle, Stainless Steel, Form A (K0475), part number K0475.11212.
You can find the detail information about specifications and dimensions on part number K0475.11212.
Configure
Basic Attributes
Type
A=Internal diameter(mm)
B=Internal diameter(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0475.11414 |
K0475.11616 |
K0475.11818 |
K0475.12020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Internal diameter (mm) | B=Internal diameter (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|
32.96 € | 1 | 4 Days | 14.1 | 14.1 | 0.2081 | ||
32.96 € | 1 | 4 Days | 16.1 | 16.1 | 0.1888 | ||
32.96 € | 1 | 4 Days | 18.1 | 18.1 | 0.1633 | ||
36.43 € | 1 | 4 Days | 20.1 | 20.1 | 0.1356 |