Tube clamps T-angle, Stainless Steel, Form B (K0475) (K0475.13030)

Tube clamps T-angle, Stainless Steel, Form B (K0475) K0475.13030

Product Details:

Manufacturer part number: K0475.13030

Brand: KIPP

Price: 73.99

Delivery time: 4 Days


Technical Data:

F: 48 mm

K: 78 mm

L: 87 mm

M: 58 mm

R: 69 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0475.13030

Part Number
K0475.13030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F
(mm)
K
(mm)
L
(mm)
M
(mm)
R
(mm)
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
H
(mm)
P
(mm)
S
(mm)
Weight
(kg)

73.99 €

1 4 Days 487887586930.130.14038.4383945.5M8x300.3974

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body electropolished Version 2 for round tubes
Version 1 3-way flat Item Tube Clamp Form B
RoHS true

This page is Tube clamps T-angle, Stainless Steel, Form B (K0475), part number K0475.13030.
You can find the detail information about specifications and dimensions on part number K0475.13030.

Variation of this product

Part Number
K0475.14040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F
(mm)
K
(mm)
L
(mm)
M
(mm)
R
(mm)
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
H
(mm)
P
(mm)
S
(mm)
Weight
(kg)

118.97 €

1 4 Days 63112124.987102.540.1740.176050.45051.852M10x350.8401

Tech Support