Tube clamps T-angle Aluminium (K0475) (K0475.51212)

Tube clamps T-angle Aluminium (K0475) K0475.51212

Product Details:

Manufacturer part number: K0475.51212

Brand: KIPP

Price: 14.79

Delivery time: 4 Days


Technical Data:

G: 25 mm

F: 35.5 mm

K: 56 mm

L: 66 mm

M: 43 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0475.51212

Part Number
K0475.51212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
G
(mm)
F
(mm)
K
(mm)
L
(mm)
M
(mm)
R
(mm)
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
Form H
(mm)
P
(mm)
S
(mm)
Weight
(kg)

14.79 €

1 4 Days 2535.55666434912.112.1282532A3023M6x200.0927

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body galvanized Component material Steel
Version 2 for round tubes Version 1 3-way flat Item Tube Clamp
RoHS true

This page is Tube clamps T-angle Aluminium (K0475), part number K0475.51212.
You can find the detail information about specifications and dimensions on part number K0475.51212.

Variation of this product

Part Number
K0475.51414
K0475.51515
K0475.51616
K0475.51818
K0475.52020
K0475.52525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
G
(mm)
F
(mm)
K
(mm)
L
(mm)
M
(mm)
R
(mm)
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
Form H
(mm)
P
(mm)
S
(mm)
Weight
(kg)

14.79 €

1 4 Days 2535.55666434914.114.1282532A3023M6x200.0858

14.79 €

1 4 Days 2535.55666434915.115.1282532A3023M6x200.0820

14.79 €

1 4 Days 2535.55666434916.116.1282532A3023M6x200.0791

14.79 €

1 4 Days 2535.55666434918.118.1282532A3023M6x200.0710

17.11 €

1 4 Days 405380936072.520.120.1384045A42.533M8x250.2755

17.11 €

1 4 Days 405380936072.525.125.1384045A42.533M8x250.2434

Tech Support