Neoprene connecting insulators two-piece (K1907) (K1907.31831845)

Neoprene connecting insulators two-piece (K1907) K1907.31831845

Product Details:

Manufacturer part number: K1907.31831845

Brand: KIPP

Price: 10.80

Delivery time: 4 Days


Technical Data:

Shore grade: 45+5

D=outside diameter: 31.80 mm

D2: 19.80 mm

D3: 19 mm

H=Height: 31.80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1907.31831845

Part Number
K1907.31831845
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shore grade D=outside diameter
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
D1=Internal diameter
(mm)
Torque Nm (height H2)
(Nm)
Torque Nm (height H3)
(Nm)
F (height H2) = axial load
(N)
F (height H3) = axial load
(N)
F1 (height H2) = radial load
(N)
F1 (height H3) = radial load
(N)
Frequency Hz (height H3)
(Hz)
H1
(mm)
H2
(mm)
H3
(mm)
R
(mm)
Weight
(kg)

10.80 €

1 4 Days 45+531.8019.801931.809.9010-40-15--12.709.40-0.750.0375

Loading...

  1. 1

Basic information

Main material steel Component material neoprene Component colour black
Surface finish body galvanised Version 1 two-piece Item Vibration absorber
Frequency Hz (height H2)(Hz) 15 RoHS true

Tech Support