Manufacturer part number: K1931.03002260
Brand: KIPP
Price: 1.21 €
Delivery time: 4 Days
D=outside diameter: 30 mm
D2: 11 mm
H=Height: 21 mm
D1=Fastening hole: 7 mm
H1: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1931.03002260
Main material | elastomer natural rubber | Shore grade | 60A | Version 1 | type TP doorstop |
---|---|---|---|---|---|
Item | Rubber Buffer | RoHS | true |
This page is Rubber impact buffers type TP door buffer (K1931), part number K1931.03002260.
You can find the detail information about specifications and dimensions on part number K1931.03002260.
Configure
Basic Attributes
Type
D=outside diameter(mm)
D2(mm)
H=Height(mm)
D1=Fastening hole(mm)
H1(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1931.02601560 |
K1931.03503060 |
K1931.04003560 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=outside diameter (mm) | D2 (mm) | H=Height (mm) | D1=Fastening hole (mm) | H1 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
1.08 € | 1 | 4 Days | 26 | 12 | 15 | 4 | 9 | 0.0062 | ||
2.46 € | 1 | 4 Days | 35 | 17 | 30 | 8 | 10 | 0,0308 | ||
3.52 € | 1 | 4 Days | 40 | 20 | 35 | 7 | 8 | 0.0454 |