Rubber impact buffer rails Steel (K1932) (K1932.05007007057)

Rubber impact buffer rails Steel (K1932) K1932.05007007057

Product Details:

Manufacturer part number: K1932.05007007057

Brand: KIPP

Price: 35.93

Delivery time: 4 Days


Technical Data:

A: 100 mm

H=Height: 70 mm

A1: - mm

B=Breite: 50 mm

D: 8.50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1932.05007007057

Part Number
K1932.05007007057
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
H=Height
(mm)
A1
(mm)
B=Breite
(mm)
D
(mm)
F1
(N)
L=Length
(mm)
L1
(mm)
S
(mm)
Weight
(kg)

35.93 €

1 4 Days 10070-508.5025001307050.5204

Loading...

  1. 1

Basic information

Main material steel Component material elastomer natural rubber Shore grade 57A
Item Rubber-Metal Buffer Block RoHS true

Tech Support