O-shaped mounts Steel with External thread both sides (K1933) (K1933.01201257)

O-shaped mounts Steel with External thread both sides (K1933) K1933.01201257

Product Details:

Manufacturer part number: K1933.01201257

Brand: KIPP

Price: 2.40

Delivery time: 4 Days


Technical Data:

B: 9.50 mm

G=Thread: M4

B1: 9.50 mm

D: 10 mm

D1=Internal diameter: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1933.01201257

Part Number
K1933.01201257
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
G=Thread B1
(mm)
D
(mm)
D1=Internal diameter
(mm)
F1
(N)
H
(mm)
Weight
(kg)

2.40 €

1 4 Days 9.50M49.50106812.500.0043

Loading...

  1. 1

Basic information

Main material steel Component material elastomer natural rubber Item O-Form Mount
L(mm) 10 RoHS true

This page is O-shaped mounts Steel with External thread both sides (K1933), part number K1933.01201257.
You can find the detail information about specifications and dimensions on part number K1933.01201257.

Variation of this product

Part Number
K1933.01401757
K1933.02503057
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
G=Thread B1
(mm)
D
(mm)
D1=Internal diameter
(mm)
F1
(N)
H
(mm)
Weight
(kg)

2.61 €

1 4 Days 13M4614618170.0045

3.94 €

1 4 Days 20M512251255300.0172

Tech Support