Manufacturer part number: K2074.0600
Brand: KIPP
Price: 595.15 €
Delivery time: 4 Days
Loading per pair: 480 kg
L=Length: 600 mm
Travel S: 600 mm
L2: - mm
L3: 400 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2074.0600
Main material | High carbon steel | Surface finish body | galvanised | Assembly | side mounting |
---|---|---|---|---|---|
B=Width(mm) | 70 | H=Height(mm) | 32 | L1(mm) | 50 |
Version 1 | full extension | Version 2 | compact | Item | Telescopic Rail |
B1(mm) | 25 | D=Thread | M8 | Size | 70 |
Product type | Standard | PL Edelstahl | false | RoHS | true |
This page is Telescopic slides, Steel compact, full extension, load capacity up to 480 kg (K2074), part number K2074.0600.
You can find the detail information about specifications and dimensions on part number K2074.0600.
Configure
Basic Attributes
L2(mm)
Type
Loading per pair(kg)
L=Length(mm)
Travel S(mm)
L3(mm)
Number of holes
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K2074.0450 |
K2074.0500 |
K2074.0550 |
K2074.0650 |
K2074.0700 |
K2074.0750 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Loading per pair (kg) | L=Length (mm) | Travel S (mm) | L2 (mm) | L3 (mm) | Number of holes | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
433.52 € | 1 | 4 Days | 450 | 450 | 450 | - | 250 | 8 | 5.9500 | ||
489.89 € | 1 | 4 Days | 460 | 500 | 500 | - | 300 | 8 | 6.6100 | ||
548.38 € | 1 | 4 Days | 470 | 550 | 550 | - | 350 | 8 | 7.2700 | ||
638.55 € | 1 | 4 Days | 460 | 650 | 650 | 200 | - | 12 | 8.5900 | ||
686.85 € | 1 | 4 Days | 440 | 700 | 700 | 225 | - | 12 | 9.2500 | ||
729.03 € | 1 | 4 Days | 420 | 750 | 750 | 250 | - | 12 | 9.9100 |