Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg (K2088) (K2088.0300)

Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg (K2088) K2088.0300

Product Details:

Manufacturer part number: K2088.0300

Brand: KIPP

Price: 72.83

Delivery time: 4 Days


Technical Data:

A1: - mm

A2: 96 mm

A3: - mm

A4: - mm

A5: 174 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2088.0300

Part Number
K2088.0300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
L=Length
(mm)
Travel S
(mm)
Fp=Load capacity/pair 50,000 cycles
(kg)
Weight
(kg)

72.83 €

1 4 Days -96--174--300275351.1740

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A(mm) 35 B=Width(mm) 12.7 H=Height(mm) 51
Version 1 full extension Item Telescopic Rail Product type Standard
Packaging type 1 unit = 1 pair PL Edelstahl false

This page is Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg (K2088), part number K2088.0300.
You can find the detail information about specifications and dimensions on part number K2088.0300.

Variation of this product

Part Number
K2088.0350
K2088.0400
K2088.0450
K2088.0500
K2088.0550
K2088.0600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
L=Length
(mm)
Travel S
(mm)
Fp=Load capacity/pair 50,000 cycles
(kg)
Weight
(kg)

76.64 €

1 4 Days 128---128224-350350351.4000

77.57 €

1 4 Days 128192--160288-400400501.6400

79.02 €

1 4 Days 128256--160320-450450501.8800

80.50 €

1 4 Days 128224288-192384-500500602.0900

83.78 €

1 4 Days 128224352-224416-550550602.3200

88.21 €

1 4 Days 128224352-256480-600600682.5600

Tech Support