Steel telescopic slides for side mounting, partial extension, load capacity up to 20 kg (K2089) (K2089.0200)

Steel telescopic slides for side mounting, partial extension, load capacity up to 20 kg (K2089) K2089.0200

Product Details:

Manufacturer part number: K2089.0200

Brand: KIPP

Price: 22.06

Delivery time: 4 Days


Technical Data:

Load capacity per pair (80,000 cycles): 13 kg

A: 14 mm

A2: - mm

A3: - mm

A4: 160 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2089.0200

Part Number
K2089.0200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity per pair (80,000 cycles)
(kg)
A
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
L=Length
(mm)
Travel S
(mm)
Weight
(kg)

22.06 €

1 4 Days 1314--160200145.20.3000

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A1(mm) 32 B=Width(mm) 9.5 H=Height(mm) 27.14
Version 1 partial extension Item Telescopic Rail Product type Standard
Packaging type 1 unit = 1 pair PL Edelstahl false

This page is Steel telescopic slides for side mounting, partial extension, load capacity up to 20 kg (K2089), part number K2089.0200.
You can find the detail information about specifications and dimensions on part number K2089.0200.

Variation of this product

Part Number
K2089.0250
K2089.0300
K2089.0350
K2089.0400
K2089.0450
K2089.0500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load capacity per pair (80,000 cycles)
(kg)
A
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
L=Length
(mm)
Travel S
(mm)
Weight
(kg)

23.52 €

1 4 Days 1532--192250182.50.3600

25.01 €

1 4 Days 1818128-256300219.80.4400

26.46 €

1 4 Days 2036128160288350257.10.5200

28.22 €

1 4 Days 2022160192352400294.40.5800

29.65 €

1 4 Days 2040160192384450331.70.6600

31.10 €

1 4 Days 18261922244485003690.7400

Tech Support