Steel telescopic slides for side mounting, over-extension, load capacity up to 68 kg (K2091) (K2091.0508)

Steel telescopic slides for side mounting, over-extension, load capacity up to 68 kg (K2091) K2091.0508

Product Details:

Manufacturer part number: K2091.0508

Brand: KIPP

Price: 156.26

Delivery time: 4 Days


Technical Data:

Loading/pair (10,000 cycles): 66 kg

A1: 203.2 mm

A2: 365.2 mm

A3: 412.7 mm

A4: 438.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2091.0508

Part Number
K2091.0508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Loading/pair (10,000 cycles)
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
A9
(mm)
A10
(mm)
L=Length
(mm)
Travel S
(mm)
Weight
(kg)

156.26 €

1 4 Days 66203.2365.2412.7438.1463.5168.4330.2403.3416428.75085332.1500

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A(mm) 16 B=Width(mm) 12.7 H=Height(mm) 50.8
Version 1 over extension Item Telescopic Rail Product type Standard
Packaging type 1 unit = 1 pair PL Edelstahl false

This page is Steel telescopic slides for side mounting, over-extension, load capacity up to 68 kg (K2091), part number K2091.0508.
You can find the detail information about specifications and dimensions on part number K2091.0508.

Variation of this product

Part Number
K2091.0356
K2091.0406
K2091.0457
K2091.0559
K2091.0610
K2091.0660
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Loading/pair (10,000 cycles)
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
A9
(mm)
A10
(mm)
L=Length
(mm)
Travel S
(mm)
Weight
(kg)

144.10 €

1 4 Days 67--260.3285.7311.1--250.9263.6276.33563811.5400

146.28 €

1 4 Days 67--311.1336.5361.9--301.7314.4327.14064321.7100

151.47 €

1 4 Days 66177.8314.4361.9387.3412.7143279.4352.5365.2377.94574831.9300

160.21 €

1 4 Days 64228.6416463.5488.9514.3193.8381454.1466.8479.55595842.3800

168.31 €

1 4 Days 61254466.8514.3539.7565.1219.2431.8504.9517.6530.36106352.5700

173.40 €

1 4 Days 58279.4517.6565.1590.5615.9244.6482.6555.7568.4581.16606862.8300

Tech Support