Manufacturer part number: K2092.0300
Brand: KIPP
Price: 162.43 €
Delivery time: 4 Days
A1: - mm
A2: - mm
A3: 192 mm
A4: 224 mm
A5: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2092.0300
Main material | stainless steel | Surface finish body | bright | Assembly | side mounting |
---|---|---|---|---|---|
A(mm) | 26 | B=Width(mm) | 19.1 | H=Height(mm) | 53 |
Version 1 | over extension | Item | Telescopic Rail | Product type | Standard |
Packaging type | 1 unit = 1 pair | Fp=Load capacity/pair 50,000 cycles(kg) | 90 | PL Edelstahl | true |
This page is Stainless Steel telescopic slides for side mounting, over-extension, load capacity up to 90 kg (K2092), part number K2092.0300.
You can find the detail information about specifications and dimensions on part number K2092.0300.
Configure
Basic Attributes
A1(mm)
A2(mm)
A5(mm)
A6(mm)
Type
A3(mm)
A4(mm)
L=Length(mm)
Travel S(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K2092.0350 |
K2092.0400 |
K2092.0450 |
K2092.0500 |
K2092.0550 |
K2092.0600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | A5 (mm) | A6 (mm) | L=Length (mm) | Travel S (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.65 € | 1 | 4 Days | - | - | 224 | 256 | - | - | 350 | 373 | 1.9500 | ||
196.35 € | 1 | 4 Days | 160 | 192 | 288 | 320 | 128 | 160 | 400 | 423 | 2.2500 | ||
210.15 € | 1 | 4 Days | 192 | 224 | 352 | 384 | 160 | 192 | 450 | 473 | 2.5600 | ||
221.86 € | 1 | 4 Days | 192 | 224 | 384 | 416 | 192 | 224 | 500 | 523 | 2.8900 | ||
234.70 € | 1 | 4 Days | 256 | 288 | 448 | 480 | 224 | 256 | 550 | 573 | 3.1200 | ||
247.27 € | 1 | 4 Days | 256 | 288 | 480 | 512 | 256 | 288 | 600 | 623 | 3.4100 |