Mounting bracket, Steel, for telescopic slides (K2093) (K2093.0406)

Mounting bracket, Steel, for telescopic slides (K2093) K2093.0406

Product Details:

Manufacturer part number: K2093.0406

Brand: KIPP

Price: 79.29

Delivery time: 4 Days


Technical Data:

L=Length: 406 mm

Weight: 1.7700 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2093.0406

Part Number
K2093.0406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
Weight
(kg)

79.29 €

1 4 Days 4061.7700

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Item Catch plate
Packaging type 1 unit = 1 pair PL Edelstahl false

This page is Mounting bracket, Steel, for telescopic slides (K2093), part number K2093.0406.
You can find the detail information about specifications and dimensions on part number K2093.0406.

Variation of this product

Part Number
K2093.0305
K2093.0559
K2093.0711
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
Weight
(kg)

80.51 €

1 4 Days 3051.3500

91.95 €

1 4 Days 5592.1900

98.39 €

1 4 Days 7113.1500

Tech Support