Manufacturer part number: K0046.9142141
Brand: KIPP
Price: 0.55 €
Delivery time: 4 Days
Main material: steel
Surface finish body: galvanised and passivated
Steel code: -
Weight: 0.0046 kg
PL Edelstahl: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0046.9142141
Form | A | Version 1 | for latch | Version 2 | adjustable |
---|---|---|---|---|---|
Item | Catch Plate | for Art. No. | K0046 / K0047 | RoHS | true |
This page is Catch plates, Form A (K0046), part number K0046.9142141.
You can find the detail information about specifications and dimensions on part number K0046.9142141.
Configure
Part Number |
---|
K0046.9142142 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | Steel code | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|
1.04 € | 1 | 4 Days | stainless steel | bright | 1.4301 | 0.0044 | true |