Manufacturer part number: K0047.1420601
Brand: KIPP
Price: 7.14 €
Delivery time: 4 Days
Main material: steel
Main colour: galvanised
Weight: 0.0465 kg
PL Edelstahl: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0047.1420601
Form | A | Version 1 | adjustable | Version 2 | fastening holes covered |
---|---|---|---|---|---|
Item | Latch | Retaining force F1(N) | 1000 | Product type | Standard |
RoHS | true |
This page is Latches adjustable, fastening holes covered, Form A (K0047), part number K0047.1420601.
You can find the detail information about specifications and dimensions on part number K0047.1420601.
Part Number |
---|
K0047.1420602 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Main colour | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|---|
14.57 € | 1 | 4 Days | stainless steel | bright | 0.0489 | true |