Manufacturer part number: K0048.2631392
Brand: KIPP
Price: 56.11 €
Delivery time: 4 Days
Main material: stainless steel
Surface finish body: bright
Steel code: 1.4301
Weight: 0.1854 kg
PL Edelstahl: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0048.2631392
Form | B | Version 1 | with swing bail, adjustable | Version 2 | fastening holes visible |
---|---|---|---|---|---|
Item | Latch | Retaining force F1(N) | 4000 | Product type | with lock |
RoHS | true |
Configure