Manufacturer part number: K0048.3631391
Brand: KIPP
Price: 19.94 €
Delivery time: 4 Days
Main material: steel
Surface finish body: galvanised and passivated
Steel code: -
Weight: 0.1826 kg
PL Edelstahl: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0048.3631391
Form | C | Version 1 | with swing bail, adjustable | Version 2 | fastening holes visible |
---|---|---|---|---|---|
Item | Latch | Retaining force F1(N) | 4000 | Product type | with padlock hole |
RoHS | true |
This page is Latches adjustable, fastening holes accessible, Form C (K0048), part number K0048.3631391.
You can find the detail information about specifications and dimensions on part number K0048.3631391.
Configure
Part Number |
---|
K0048.3631392 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | Steel code | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|
56.11 € | 1 | 4 Days | stainless steel | bright | 1.4301 | 0.1836 | true |