Latches adjustable, fastening holes covered, Form B (K0049)

Latches adjustable, fastening holes covered, Form B (K0049)
· Simple locking mechanism for covers, claddings and containers

· Application sectors: machine and plant construction, container construction

· Vibration-proof through exceeding dead centre point

· Adjustable hook clamps

· Low construction height

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0049.2631161
K0049.2631162
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Steel code Weight
(kg)
PL Edelstahl

19.94 €

1 4 Days steelgalvanised and passivated-0.1921false

56.11 €

1 4 Days stainless steelbright1.43010.1852true

Loading...

  1. 1

Basic information

Form B Version 1 with swing bail, adjustable Version 2 fastening holes covered
Item Latch Retaining force F1(N) 4000 Product type with lock
RoHS true

Tech Support