Manufacturer part number: K0049.3631162
Brand: KIPP
Price: 56.11 €
Delivery time: 4 Days
Main material: stainless steel
Surface finish body: bright
Steel code: 1.4301
Weight: 0.1869 kg
PL Edelstahl: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0049.3631162
Form | C | Version 1 | with swing bail, adjustable | Version 2 | fastening holes covered |
---|---|---|---|---|---|
Item | Latch | Retaining force F1(N) | 4000 | Product type | with padlock hole |
RoHS | true |
This page is Latches adjustable, fastening holes covered, Form C (K0049), part number K0049.3631162.
You can find the detail information about specifications and dimensions on part number K0049.3631162.
Configure
Part Number |
---|
K0049.3631161 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | Steel code | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|
19.94 € | 1 | 4 Days | steel | galvanised and passivated | - | 0.1827 | false |