Manufacturer part number: K0050.9135212
Brand: KIPP
Price: 0.91 €
Delivery time: 4 Days
Main material: stainless steel
Surface finish body: bright
Steel code: 1.4301
Weight: 0.0061 kg
PL Edelstahl: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0050.9135212
Form | A | Version 1 | for latch | Version 2 | with movable clamping hook |
---|---|---|---|---|---|
Item | Catch Plate | D(mm) | 3.7 | for Art. No. | K0050 |
RoHS | true |
This page is Catch plates, Form A (K0050), part number K0050.9135212.
You can find the detail information about specifications and dimensions on part number K0050.9135212.
Configure
Part Number |
---|
K0050.9135211 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | Steel code | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|
0.76 € | 1 | 4 Days | steel | galvanised | - | 0.0063 | false |