Clamping levers, Plastic with Internal thread and safety function, thread insert Stainless Steel (K1873) (K1873.2051)

Clamping levers, Plastic with Internal thread and safety function, thread insert Stainless Steel (K1873) K1873.2051

Product Details:

Manufacturer part number: K1873.2051

Brand: KIPP

Price: 9.25

Delivery time: 4 Days


Technical Data:

D1: 18.8

H: 27.4

B: 10.5

D: 13.5

Main colour: black grey RAL 7021


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1873.2051

Part Number
K1873.2051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 H B D Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
D2
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
Weight
(kg)

9.25 €

1 4 Days 18.827.410.513.5black grey RAL 70212M565.27519.55.520.741.9387.50.0180

Loading...

  1. 1

Basic information

Main material plastic Component material stainless steel Surface finish component bright
No. of teeth 12 Item Clamping Lever Thread type internal thread
Version 1 with safety function Steel code 1.4305 RoHS true
PL Edelstahl true

This page is Clamping levers, Plastic with Internal thread and safety function, thread insert Stainless Steel (K1873), part number K1873.2051.
You can find the detail information about specifications and dimensions on part number K1873.2051.

Variation of this product

Part Number
K1873.10484
K1873.1051
K1873.10584
K1873.20584
K1873.2061
K1873.20684
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 H B D Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
D2
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
Weight
(kg)

7.83 €

1 4 Days 13.222.77.910traffic red RAL 30201M439.946.813.8515.231.828.960.0080

7.83 €

1 4 Days 13.222.77.910black grey RAL 70211M539.946.813.8515.231.828.960.0100

7.83 €

1 4 Days 13.222.77.910traffic red RAL 30201M539.946.813.8515.231.828.960.0100

9.25 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M565.27519.55.520.741.9387.50.0180

9.25 €

1 4 Days 18.827.410.513.5black grey RAL 70212M665.27519.55.520.741.93890.0155

9.25 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M665.27519.55.520.741.93890.0155

Tech Support