Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1873.31084X20 |
K1873.31084X25 |
K1873.31084X30 |
K1873.31084X40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 | H | B | D | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | D2 (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.11 € | 1 | 4 Days | 21.2 | 40 | 11.7 | 17 | traffic red RAL 3020 | 3 | M10 | 80.3 | 91.3 | 22.2 | 10 | 31.4 | 58.1 | 53.3 | 20 | 0.0460 | ||
12.11 € | 1 | 4 Days | 21.2 | 40 | 11.7 | 17 | traffic red RAL 3020 | 3 | M10 | 80.3 | 91.3 | 22.2 | 10 | 31.4 | 58.1 | 53.3 | 25 | 0.0490 | ||
12.11 € | 1 | 4 Days | 21.2 | 40 | 11.7 | 17 | traffic red RAL 3020 | 3 | M10 | 80.3 | 91.3 | 22.2 | 10 | 31.4 | 58.1 | 53.3 | 30 | 0.0510 | ||
12.63 € | 1 | 4 Days | 21.2 | 40 | 11.7 | 17 | traffic red RAL 3020 | 3 | M10 | 80.3 | 91.3 | 22.2 | 10 | 31.4 | 58.1 | 53.3 | 40 | 0.0560 |
Loading...
Main material | plastic | Component material | stainless steel | Surface finish component | bright |
---|---|---|---|---|---|
No. of teeth | 12 | Item | Clamping Lever | Thread type | external thread |
Version 1 | with safety function | Steel code | 1.4305 | RoHS | true |
PL Edelstahl | true |
Configure
Basic Attributes
D1
H
B
D
Main colour
Size
X=thread
A=Handle length(mm)
A1=Handle length(mm)
D2(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes