Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0476.523030 |
K0476.524040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | G (mm) | L (mm) | M (mm) | R (mm) | A=Square socket (mm) | B=Square socket (mm) | C (mm) | D (mm) | E (mm) | H (mm) | Q (mm) | S (mm) | T (mm) | U (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.11 € | 1 | 4 Days | 100 | 108 | 77 | 46 | 30.3 | 30.3 | 46 | 45 | 45 | 62 | 31.5 | M8x45 | 23 | 46 | 0.3678 | ||
30.92 € | 1 | 4 Days | 129 | 136 | 99 | 57 | 40.4 | 40.4 | 60 | 60 | 60 | 75 | 40 | M8x60 | 30 | 57 | 0.6766 |
Loading...
Main material | Aluminium | Surface finish body | tumbled | Component material | Steel |
---|---|---|---|---|---|
Version 2 | for square tubes | Version 1 | 3-way flat | Item | Tube Clamp |
Surface finish component | galvanized | RoHS | true |
Configure
Basic Attributes
G(mm)
L(mm)
M(mm)
R(mm)
A=Square socket(mm)
B=Square socket(mm)
C(mm)
D(mm)
E(mm)
H(mm)
Q(mm)
S(mm)
T(mm)
U(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes