Tube clamps, right-angle, Aluminium (K0476) (K0476.530)

Tube clamps, right-angle, Aluminium (K0476) K0476.530

Product Details:

Manufacturer part number: K0476.530

Brand: KIPP

Price: 40.92

Delivery time: 4 Days


Technical Data:

G: 40 mm

K: 51 mm

L: 80 mm

M: 60 mm

R: 49 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0476.530

Part Number
K0476.530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
G
(mm)
K
(mm)
L
(mm)
M
(mm)
R
(mm)
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
H
(mm)
N
(mm)
P
(mm)
S
(mm)
T
(mm)
Weight
(kg)

40.92 €

1 4 Days 405180604930.130.130.14045385325M8x25M8x150.2590

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body tumbled Component material Steel
Version 2 for round tubes Version 1 2-way Item Tube Clamp
Surface finish component galvanized RoHS true

This page is Tube clamps, right-angle, Aluminium (K0476), part number K0476.530.
You can find the detail information about specifications and dimensions on part number K0476.530.

Variation of this product

Part Number
K0476.540
K0476.550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
G
(mm)
K
(mm)
L
(mm)
M
(mm)
R
(mm)
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
H
(mm)
N
(mm)
P
(mm)
S
(mm)
T
(mm)
Weight
(kg)

53.06 €

1 4 Days 5671116887040.1540.1540.155660587335M10x30M8x100.7259

64.03 €

1 4 Days 66781361089050.2250.2250.226670708040M10x35M10x151.0010

Tech Support