Manufacturer part number: K0477.112
Brand: KIPP
Price: 32.96 €
Delivery time: 4 Days
A=Internal diameter: 12.1 mm
Weight: 0.1523 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0477.112
Main material | Stainless steel | Surface finish body | electropolished | Version 2 | for round tubes |
---|---|---|---|---|---|
B(mm) | 5.7 | K(mm) | 38 | R(mm) | 21 |
Version 1 | with foot | Item | Tube Clamp | C(mm) | 27 |
D(mm) | 25 | E(mm) | 35 | Form | A |
G=Width(mm) | 50 | L=Height(mm) | 37 | M=Length(mm) | 30 |
N(mm) | 5 | P(mm) | 23 | S(mm) | M6x18 |
U(mm) | 40 | RoHS | true |
This page is Tube clamps base, Stainless Steel, Form A (K0477), part number K0477.112.
You can find the detail information about specifications and dimensions on part number K0477.112.
Part Number |
---|
K0477.114 |
K0477.116 |
K0477.118 |
K0477.120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Internal diameter (mm) | Weight (kg) |
---|---|---|---|---|---|---|
32.96 € | 1 | 4 Days | 14.1 | 0.1456 | ||
32.96 € | 1 | 4 Days | 16.1 | 0.1325 | ||
32.96 € | 1 | 4 Days | 18.1 | 0.1225 | ||
35.40 € | 1 | 4 Days | 20.1 | 0.1082 |