Tube clamps base, Stainless Steel, Form B (K0477)

Tube clamps base, Stainless Steel, Form B (K0477)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· Ø 30 and Ø 40 mm: silicone thread cover

· On request: clamping levers for fastening

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0477.130
K0477.140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
K
(mm)
R
(mm)
A=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
G=Width
(mm)
H
(mm)
L=Height
(mm)
M=Length
(mm)
N
(mm)
P
(mm)
S
(mm)
Weight
(kg)

61.10 €

1 4 Days 7404130.13937.44860405060745.5M8x300.3200

87.52 €

1 4 Days 96048.740.1751.749.463806060801052M10x350.6240

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body electropolished Version 2 for round tubes
Version 1 with foot Item Tube Clamp Form B
RoHS true

Tech Support