Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0477.18 |
K0477.30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | K (mm) | R (mm) | A=Internal diameter (mm) | C (mm) | D (mm) | E (mm) | G=Width (mm) | L=Height (mm) | N (mm) | P (mm) | S (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.82 € | 1 | 4 Days | 5.3 | 30 | 24.5 | 18 | 26.5 | 26 | 34 | 45 | 32 | 5 | 21 | M6x18 | 0.0243 | ||
3.84 € | 1 | 4 Days | 6.5 | 40 | 39 | 30 | 41.5 | 42 | 52.5 | 60 | 50 | 8 | 28.5 | M8x25 | 0.0730 |
Loading...
Main material | Thermoplastic | Component material | Steel | Version 2 | for round tubes |
---|---|---|---|---|---|
Version 1 | with foot | Item | Tube Clamp | Surface finish component | galvanized |
RoHS | true |
Configure
Basic Attributes
B(mm)
K(mm)
R(mm)
A=Internal diameter(mm)
C(mm)
D(mm)
E(mm)
G=Width(mm)
L=Height(mm)
N(mm)
P(mm)
S(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes