Tube clamps, base, Aluminium (K0477) (K0477.512)

Tube clamps, base, Aluminium (K0477) K0477.512

Product Details:

Manufacturer part number: K0477.512

Brand: KIPP

Price: 14.04

Delivery time: 4 Days


Technical Data:

B: 6 mm

K: 28 mm

R: 21 mm

A=Internal diameter: 12.1 mm

C: 27 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0477.512

Part Number
K0477.512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
K
(mm)
R
(mm)
A=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
Form G=Width
(mm)
H
(mm)
L=Height
(mm)
Hole arrangement M=Length
(mm)
N
(mm)
O
(mm)
P
(mm)
S
(mm)
U
(mm)
Weight
(kg)

14.04 €

1 4 Days 6282112.1272535.5A42283714253023M6x20300.0675

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body tumbled Component material Steel
Version 2 for round tubes Version 1 with foot Item Tube Clamp
Surface finish component galvanized RoHS true

Tech Support