Star grips, Plastic DIN 6336 (K1848)

Star grips, Plastic DIN 6336 (K1848)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1848.42505X10
K1848.42505X15
K1848.42505X20
K1848.42505X25
K1848.42505X30
K1848.42505X35
K1848.42505X40
K1848.42505X45
K1848.42505X50
K1848.42505X60
K1848.42506X10
K1848.42506X15
K1848.42506X20
K1848.42506X25
K1848.42506X30
K1848.42506X35
K1848.42506X40
K1848.42506X45
K1848.42506X50
K1848.42506X60
K1848.43206X10
K1848.43206X15
K1848.43206X20
K1848.43206X25
K1848.43206X30
K1848.43206X35
K1848.43206X40
K1848.43206X45
K1848.43206X50
K1848.43206X60
K1848.43208X15
K1848.43208X20
K1848.43208X25
K1848.43208X30
K1848.43208X35
K1848.43208X40
K1848.43208X45
K1848.43208X50
K1848.43208X60
K1848.44008X15
K1848.44008X20
K1848.44008X25
K1848.44008X30
K1848.44008X35
K1848.44008X40
K1848.44008X45
K1848.44008X50
K1848.44008X60
K1848.44010X15
K1848.44010X20
K1848.44010X25
K1848.44010X30
K1848.44010X35
K1848.44010X40
K1848.44010X45
K1848.44010X50
K1848.44010X60
K1848.45010X15
K1848.45010X20
K1848.45010X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D1=Outside diameter
(mm)
D8
(mm)
H=Height
(mm)
L=thread length
(mm)
H3
(mm)
Weight

0.51 €

1 4 Days M52512161080.0060

0.51 €

1 4 Days M52512161580.0070

0.51 €

1 4 Days M52512162080.0080

0.52 €

1 4 Days M52512162580.0090

0.52 €

1 4 Days M52512163080.0090

0.56 €

1 4 Days M52512163580.0120

0.58 €

1 4 Days M52512164080.0130

0.59 €

1 4 Days M52512164580.0140

0.60 €

1 4 Days M52512165080.0150

0.64 €

1 4 Days M52512166080.0160

0.51 €

1 4 Days M62512161080.0080

0.51 €

1 4 Days M62512161580.0090

0.51 €

1 4 Days M62512162080.0090

0.52 €

1 4 Days M62512162580.0090

0.52 €

1 4 Days M62512163080.0100

0.56 €

1 4 Days M62512163580.0120

0.58 €

1 4 Days M62512164080.0130

0.59 €

1 4 Days M62512164580.0140

0.60 €

1 4 Days M62512165080.0150

0.64 €

1 4 Days M62512166080.0160

0.62 €

1 4 Days M632142010100.0100

0.62 €

1 4 Days M632142015100.0110

0.62 €

1 4 Days M632142020100.0110

0.63 €

1 4 Days M632142025100.0110

0.63 €

1 4 Days M632142030100.0120

0.64 €

1 4 Days M632142035100.0140

0.66 €

1 4 Days M632142040100.0150

0.68 €

1 4 Days M632142045100.0160

0.69 €

1 4 Days M632142050100.0170

0.76 €

1 4 Days M632142060100.0180

0.62 €

1 4 Days M832142015100.0150

0.62 €

1 4 Days M832142020100.0170

0.63 €

1 4 Days M832142025100.0180

0.63 €

1 4 Days M832142030100.0190

0.64 €

1 4 Days M832142035100.0200

0.66 €

1 4 Days M832142040100.0210

0.68 €

1 4 Days M832142045100.0260

0.69 €

1 4 Days M832142050100.0260

0.76 €

1 4 Days M832142060100.0400

0.97 €

1 4 Days M840182515130.0200

0.97 €

1 4 Days M840182520130.0210

0.97 €

1 4 Days M840182525130.0260

0.99 €

1 4 Days M840182530130.0280

1.04 €

1 4 Days M840182535130.0300

1.05 €

1 4 Days M840182540130.0310

1.08 €

1 4 Days M840182545130.0320

1.09 €

1 4 Days M840182550130.0330

1.15 €

1 4 Days M840182560130.0360

0.97 €

1 4 Days M1040182515130.0230

0.97 €

1 4 Days M1040182520130.0300

0.97 €

1 4 Days M1040182525130.0280

0.99 €

1 4 Days M1040182530130.0310

1.04 €

1 4 Days M1040182535130.0340

1.05 €

1 4 Days M1040182540130.0350

1.08 €

1 4 Days M1040182545130.0370

1.09 €

1 4 Days M1040182550130.0400

1.15 €

1 4 Days M1040182560130.0510

1.54 €

1 4 Days M1050223215170.0400

1.55 €

1 4 Days M1050223220170.0440

1.59 €

1 4 Days M1050223225170.0450

Loading...

Basic information

Main material(mm) Thermoplastic Component material(mm) steel Surface finish component(mm) blue-passivated
Main colour(mm) black Form(mm) L Item Star Grip
DIN DIN 6336 Thread type external thread PL Edelstahl false
RoHS true

Tech Support