Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0153.14306 |
K0153.14308 |
K0153.14310 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (mm) | D1=Outside diameter (mm) | D2 (mm) | H=Height (mm) | T=thread depth (mm) | H2 (mm) | H3 (mm) | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.51 € | 1 | 4 Days | M6 | 32 | 13.5 | 21 | 12 | 11 | 9.5 | 0.0200 | ||
8.05 € | 1 | 4 Days | M8 | 40 | 13.5 | 25 | 12 | 13 | 10 | 0.0120 | ||
9.66 € | 1 | 4 Days | M10 | 50 | 19 | 32 | 17 | 17 | 12 | 0.0210 |
Loading...
Main material(mm) | polyamide | Component material(mm) | stainless steel | Surface finish component(mm) | bright |
---|---|---|---|---|---|
Main colour(mm) | black grey RAL 7021 | Form(mm) | K | Form-Type(mm) | with tapped bush |
Version 1 | Metal detectable | Version 2 | with protruding bush | Item | Star Grip |
Thread type | internal thread | Steel code component | 1.4404 | Approval / Certification | FDA + EU10/2011 |
PL Edelstahl | true | RoHS | true |
Configure
Basic Attributes
D=thread(mm)
D1=Outside diameter(mm)
D2(mm)
H=Height(mm)
T=thread depth(mm)
H2(mm)
H3(mm)
Weight
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes