Manufacturer part number: K0154.1020890
Brand: KIPP
Price: 1.85 €
Delivery time: 4 Days
Main colour: black grey RAL 7021 mm
D=thread: M8 mm
D1=Outside diameter: 40 mm
D8: 18 mm
H=Height: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0154.1020890
Part Number
|
---|
K0154.1020890 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour (mm) | D=thread (mm) | D1=Outside diameter (mm) | D8 (mm) | H=Height (mm) | T=thread depth (mm) | H3 (mm) | Weight | RoHS | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.85 € | 1 | 4 Days | black grey RAL 7021 | M8 | 40 | 18 | 25 | 14 | 13 | 0.0180 | true |
Loading...
Main material(mm) | polyamide | Component material(mm) | stainless steel | Surface finish component(mm) | bright |
---|---|---|---|---|---|
Form(mm) | K | Item | Star Grip | DIN | similar to DIN 6336 |
Thread type | internal thread | Steel code component | 1.4305 | PL Edelstahl | true |
This page is Star grips Biopolymer similar to DIN 6336 Steel parts Stainless Steel, Form K (K0154), part number K0154.1020890.
You can find the detail information about specifications and dimensions on part number K0154.1020890.
Configure
Basic Attributes
Type
Main colour(mm)
D=thread(mm)
D1=Outside diameter(mm)
D8(mm)
H=Height(mm)
T=thread depth(mm)
H3(mm)
Weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0154.1020690 |
K0154.102081143 |
K0154.10208143 |
K0154.102101143 |
K0154.10210143 |
K0154.10210190 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour (mm) | D=thread (mm) | D1=Outside diameter (mm) | D8 (mm) | H=Height (mm) | T=thread depth (mm) | H3 (mm) | Weight | RoHS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.67 € | 1 | 4 Days | black grey RAL 7021 | M6 | 32 | 14 | 20 | 10 | 10 | 0.0090 | true | ||
2.24 € | 1 | 4 Days | natural beech | M8 | 50 | 22 | 32 | 14 | 17 | 0.0250 | false | ||
1.85 € | 1 | 4 Days | natural beech | M8 | 40 | 18 | 25 | 14 | 13 | 0.0180 | true | ||
1.85 € | 1 | 4 Days | natural beech | M10 | 40 | 18 | 25 | 14 | 13 | 0.0150 | true | ||
2.56 € | 1 | 4 Days | natural beech | M10 | 50 | 22 | 32 | 14 | 17 | 0.0220 | true | ||
1.85 € | 1 | 4 Days | black grey RAL 7021 | M10 | 40 | 18 | 25 | 14 | 13 | 0.0150 | true |