Manufacturer part number: K0154.1040890X20
Brand: KIPP
Price: 1.93 €
Delivery time: 4 Days
Main colour: black grey RAL 7021 mm
D=thread: M8 mm
D1=Outside diameter: 32 mm
D8: 14 mm
H=Height: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0154.1040890X20
Part Number
|
---|
K0154.1040890X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour (mm) | D=thread (mm) | D1=Outside diameter (mm) | D8 (mm) | H=Height (mm) | L=thread length (mm) | H3 (mm) | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.93 € | 1 | 4 Days | black grey RAL 7021 | M8 | 32 | 14 | 20 | 20 | 10 | 0.0160 |
Loading...
Main material(mm) | polyamide | Component material(mm) | stainless steel | Surface finish component(mm) | bright |
---|---|---|---|---|---|
Form(mm) | L | Item | Star Grip | DIN | similar to DIN 6336 |
Thread type | external thread | Steel code component | 1.4305 | PL Edelstahl | true |
RoHS | true |
This page is Star grips Biopolymer similar to DIN 6336 Steel parts Stainless Steel, Form L (K0154), part number K0154.1040890X20.
You can find the detail information about specifications and dimensions on part number K0154.1040890X20.
Configure
Basic Attributes
Type
Main colour(mm)
D=thread(mm)
D1=Outside diameter(mm)
D8(mm)
H=Height(mm)
L=thread length(mm)
H3(mm)
Weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0154.104081143X25 |
K0154.10408143X20 |
K0154.10408190X25 |
K0154.104101143X25 |
K0154.10410143X25 |
K0154.10410190X25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour (mm) | D=thread (mm) | D1=Outside diameter (mm) | D8 (mm) | H=Height (mm) | L=thread length (mm) | H3 (mm) | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.29 € | 1 | 4 Days | natural beech | M8 | 40 | 18 | 25 | 25 | 13 | 0.0220 | ||
1.93 € | 1 | 4 Days | natural beech | M8 | 32 | 14 | 20 | 20 | 10 | 0.0160 | ||
2.29 € | 1 | 4 Days | black grey RAL 7021 | M8 | 40 | 18 | 25 | 25 | 13 | 0.0220 | ||
2.83 € | 1 | 4 Days | natural beech | M10 | 50 | 22 | 32 | 25 | 17 | 0.0320 | ||
2.44 € | 1 | 4 Days | natural beech | M10 | 40 | 18 | 25 | 25 | 13 | 0.0320 | ||
2.83 € | 1 | 4 Days | black grey RAL 7021 | M10 | 50 | 22 | 32 | 25 | 17 | 0.0320 |