Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0274.130005 |
K0274.130006 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (mm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|
5.96 € | 1 | 4 Days | M5 | 7.5 | ||
6.21 € | 1 | 4 Days | M6 | 9 |
Loading...
Main material(mm) | polyamide | Component material(mm) | stainless steel | Surface finish component(mm) | bright |
---|---|---|---|---|---|
Main colour(mm) | ultramarine RAL 5002 | Form(mm) | K | Form-Type(mm) | with internal thread |
A=Handle length(mm) | 28 | B=Width(mm) | 13 | D2(mm) | 12 |
H=Height(mm) | 15 | Version 1 | visually detectable | Version 2 | Miniwing |
Item | Wing Grip | Thread type | internal thread | H1(mm) | 13.3 |
H2(mm) | 2.3 | Steel code component | 1.4404 | Approval / Certification | FDA + EU10/2011 |
Weight | 0.0150 | PL Edelstahl | true | RoHS | true |