Manufacturer part number: K1794.1240062144
Brand: KIPP
Price: 6.19 €
Delivery time: 4 Days
D=thread: M6 mm
D1=Outside diameter: 40 mm
D2: 13.5 mm
H=Height: 26 mm
T=thread depth: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1794.1240062144
Part Number
|
---|
K1794.1240062144 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (mm) | D1=Outside diameter (mm) | D2 (mm) | H=Height (mm) | T=thread depth (mm) | H2 (mm) | H3 (mm) | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.19 € | 1 | 4 Days | M6 | 40 | 13.5 | 26 | 12 | 14 | 10 | 0.0251 |
Loading...
Main material(mm) | polyamide | Component material(mm) | stainless steel | Surface finish component(mm) | bright |
---|---|---|---|---|---|
Main colour(mm) | slate grey RAL 7015 | Form(mm) | K | Version 1 | antibacterial |
Version 2 | with protruding bush | Item | Palm Grip | Thread type | internal thread |
Steel code component | 1.4305 | PL Edelstahl | true | RoHS | true |
This page is Palm grips, Antibacterial plastic with protruding Steel bush, Form K with Tapped bush (K1794), part number K1794.1240062144.
You can find the detail information about specifications and dimensions on part number K1794.1240062144.
Configure
Basic Attributes
Type
D=thread(mm)
D1=Outside diameter(mm)
D2(mm)
H=Height(mm)
T=thread depth(mm)
H2(mm)
H3(mm)
Weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1794.1225052144 |
K1794.1232062144 |
K1794.1240082144 |
K1794.1250082144 |
K1794.1250102144 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (mm) | D1=Outside diameter (mm) | D2 (mm) | H=Height (mm) | T=thread depth (mm) | H2 (mm) | H3 (mm) | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.08 € | 1 | 4 Days | M5 | 25 | 10 | 18 | 9 | 9 | 7 | 0.0085 | ||
4.95 € | 1 | 4 Days | M6 | 32 | 13.5 | 22 | 12 | 12 | 9.5 | 0.0201 | ||
6.19 € | 1 | 4 Days | M8 | 40 | 13.5 | 26 | 12 | 14 | 10 | 0.0228 | ||
8.38 € | 1 | 4 Days | M8 | 50 | 19 | 32 | 17 | 18 | 12 | 0.0625 | ||
8.38 € | 1 | 4 Days | M10 | 50 | 19 | 32 | 17 | 18 | 12 | 0.0584 |