Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (mm) | D1=Outside diameter (mm) | D2 (mm) | H=Height (mm) | L=thread length (mm) | H2 (mm) | H3 (mm) | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.21 € | 1 | 4 Days | M5 | 25 | 10 | 18 | 10 | 9 | 7 | 0.0186 | ||
4.21 € | 1 | 4 Days | M5 | 25 | 10 | 18 | 15 | 9 | 7 | 0.0192 | ||
4.21 € | 1 | 4 Days | M5 | 25 | 10 | 18 | 20 | 9 | 7 | 0.0197 | ||
4.58 € | 1 | 4 Days | M6 | 32 | 13.5 | 22 | 10 | 12 | 9.5 | 0.0306 | ||
4.58 € | 1 | 4 Days | M6 | 32 | 13.5 | 22 | 15 | 12 | 9.5 | 0.0313 | ||
4.58 € | 1 | 4 Days | M6 | 32 | 13.5 | 22 | 20 | 12 | 9.5 | 0.0322 | ||
4.84 € | 1 | 4 Days | M6 | 32 | 13.5 | 22 | 25 | 12 | 9.5 | 0.0330 | ||
4.84 € | 1 | 4 Days | M6 | 32 | 13.5 | 22 | 30 | 12 | 9.5 | 0.0339 | ||
5.74 € | 1 | 4 Days | M8 | 40 | 13.5 | 26 | 15 | 14 | 10 | 0.0336 | ||
5.92 € | 1 | 4 Days | M8 | 40 | 13.5 | 26 | 20 | 14 | 10 | 0.0351 | ||
6.04 € | 1 | 4 Days | M8 | 40 | 13.5 | 26 | 25 | 14 | 10 | 0.0366 | ||
6.18 € | 1 | 4 Days | M8 | 40 | 13.5 | 26 | 30 | 14 | 10 | 0.0381 | ||
6.41 € | 1 | 4 Days | M8 | 40 | 13.5 | 26 | 40 | 14 | 10 | 0.0412 | ||
6.57 € | 1 | 4 Days | M8 | 40 | 13.5 | 26 | 50 | 14 | 10 | 0.0443 | ||
7.73 € | 1 | 4 Days | M10 | 50 | 19 | 32 | 20 | 18 | 12 | 0.0808 | ||
7.83 € | 1 | 4 Days | M10 | 50 | 19 | 32 | 25 | 18 | 12 | 0.0832 | ||
7.98 € | 1 | 4 Days | M10 | 50 | 19 | 32 | 30 | 18 | 12 | 0.0857 | ||
8.14 € | 1 | 4 Days | M10 | 50 | 19 | 32 | 40 | 18 | 12 | 0.0908 | ||
8.27 € | 1 | 4 Days | M10 | 50 | 19 | 32 | 50 | 18 | 12 | 0.0956 | ||
8.38 € | 1 | 4 Days | M10 | 50 | 19 | 32 | 60 | 18 | 12 | 0.1004 |
Loading...
Main material(mm) | polyamide | Component material(mm) | stainless steel | Surface finish component(mm) | bright |
---|---|---|---|---|---|
Main colour(mm) | slate grey RAL 7015 | Form(mm) | L | Version 1 | antibacterial |
Version 2 | with protruding bush | Item | Palm Grip | Thread type | external thread |
Steel code component | 1.4305 | PL Edelstahl | true | RoHS | true |
Configure
Basic Attributes
D=thread(mm)
D1=Outside diameter(mm)
D2(mm)
H=Height(mm)
L=thread length(mm)
H2(mm)
H3(mm)
Weight
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes