Manufacturer part number: K1794.1432063175X10
Brand: KIPP
Price: 6.88 €
Delivery time: 4 Days
D=thread: M6 mm
D1=Outside diameter: 32 mm
D2: 13.5 mm
H=Height: 22 mm
L=thread length: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1794.1432063175X10
Part Number
|
---|
K1794.1432063175X10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (mm) | D1=Outside diameter (mm) | D2 (mm) | H=Height (mm) | L=thread length (mm) | H2 (mm) | H3 (mm) | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.88 € | 1 | 4 Days | M6 | 32 | 13.5 | 22 | 10 | 12 | 9.5 | 0.0326 |
Loading...
Main material(mm) | polyamide | Component material(mm) | stainless steel | Surface finish component(mm) | bright |
---|---|---|---|---|---|
Main colour(mm) | black grey RAL 7021 | Form(mm) | L | Version 1 | Metal detectable |
Version 2 | with protruding bush | Item | Palm Grip | Thread type | external thread |
Steel code component | 1.4404 | Approval / Certification | FDA + EU10/2011 | PL Edelstahl | true |
RoHS | true |
This page is Palm grips, Plastic, metal detectable with protruding Steel bush, Form L with External thread (K1794), part number K1794.1432063175X10.
You can find the detail information about specifications and dimensions on part number K1794.1432063175X10.
Configure
Basic Attributes
Type
D=thread(mm)
D1=Outside diameter(mm)
D2(mm)
H=Height(mm)
L=thread length(mm)
H2(mm)
H3(mm)
Weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1794.1425053175X10 |
K1794.1425053175X15 |
K1794.1425053175X20 |
K1794.1432063175X15 |
K1794.1432063175X20 |
K1794.1432063175X25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (mm) | D1=Outside diameter (mm) | D2 (mm) | H=Height (mm) | L=thread length (mm) | H2 (mm) | H3 (mm) | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.30 € | 1 | 4 Days | M5 | 25 | 10 | 18 | 10 | 9 | 7 | 0.0196 | ||
6.30 € | 1 | 4 Days | M5 | 25 | 10 | 18 | 15 | 9 | 7 | 0.0202 | ||
6.30 € | 1 | 4 Days | M5 | 25 | 10 | 18 | 20 | 9 | 7 | 0.0207 | ||
6.88 € | 1 | 4 Days | M6 | 32 | 13.5 | 22 | 15 | 12 | 9.5 | 0.0333 | ||
6.88 € | 1 | 4 Days | M6 | 32 | 13.5 | 22 | 20 | 12 | 9.5 | 0.0342 | ||
7.26 € | 1 | 4 Days | M6 | 32 | 13.5 | 22 | 25 | 12 | 9.5 | 0.0350 |