Star grips, plastic with safety function, with internal thread (K1811) (K1811.40051)

Star grips, plastic with safety function, with internal thread (K1811) K1811.40051

Product Details:

Manufacturer part number: K1811.40051

Brand: KIPP

Price: 6.92

Delivery time: 4 Days


Technical Data:

Component material: steel mm

Size: 2 mm

Surface finish component: blue-passivated mm

Main colour: jet black RAL 9005 mm

D=thread: M5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1811.40051

Part Number
K1811.40051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material
(mm)
Size
(mm)
Surface finish component
(mm)
Main colour
(mm)
D=thread
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D8
(mm)
H=Height
(mm)
T=thread depth
(mm)
H1
(mm)
H4
(mm)
Weight PL Edelstahl

6.92 €

1 4 Days steel2blue-passivatedjet black RAL 9005M54013.51830.57.55.526.60.0168false

Loading...

  1. 1

Basic information

Main material(mm) Thermoplastic Version 1 with safety function Item Star Grip
Thread type internal thread No. of teeth 12 RoHS true

This page is Star grips, plastic with safety function, with internal thread (K1811), part number K1811.40051.
You can find the detail information about specifications and dimensions on part number K1811.40051.

Variation of this product

Part Number
K1811.1320584
K1811.140051
K1811.1400584
K1811.400584
K1811.40061
K1811.400684
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component material
(mm)
Size
(mm)
Surface finish component
(mm)
Main colour
(mm)
D=thread
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D8
(mm)
H=Height
(mm)
T=thread depth
(mm)
H1
(mm)
H4
(mm)
Weight PL Edelstahl

8.20 €

1 4 Days stainless steel1brighttraffic red RAL 3020M5321014256522.10.0083true

9.42 €

1 4 Days stainless steel2brightjet black RAL 9005M54013.51830.57.55.526.60.0168true

9.42 €

1 4 Days stainless steel2brighttraffic red RAL 3020M54013.51830.57.55.526.60.0168true

6.92 €

1 4 Days steel2blue-passivatedtraffic red RAL 3020M54013.51830.57.55.526.60.0168false

6.92 €

1 4 Days steel2blue-passivatedjet black RAL 9005M64013.51830.595.526.60.0168false

6.92 €

1 4 Days steel2blue-passivatedtraffic red RAL 3020M64013.51830.595.526.60.0168false

Tech Support