Star grips, plastic with safety function, with external thread (K1811) (K1811.32041X10)

Star grips, plastic with safety function, with external thread (K1811) K1811.32041X10

Product Details:

Manufacturer part number: K1811.32041X10

Brand: KIPP

Price: 6.67

Delivery time: 4 Days


Technical Data:

Component material: steel mm

Size: 1 mm

Surface finish component: blue-passivated mm

Main colour: jet black RAL 9005 mm

D=thread: M4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1811.32041X10

Part Number
K1811.32041X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material
(mm)
Size
(mm)
Surface finish component
(mm)
Main colour
(mm)
D=thread
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D8
(mm)
H=Height
(mm)
L=thread length
(mm)
H1
(mm)
H4
(mm)
Weight PL Edelstahl

6.67 €

1 4 Days steel1blue-passivatedjet black RAL 9005M43210142510522.10.0113false

Loading...

  1. 1

Basic information

Main material(mm) Thermoplastic Version 1 with safety function Item Star Grip
Thread type external thread No. of teeth 12 RoHS true

This page is Star grips, plastic with safety function, with external thread (K1811), part number K1811.32041X10.
You can find the detail information about specifications and dimensions on part number K1811.32041X10.

Variation of this product

Part Number
K1811.132041X30
K1811.132041X40
K1811.1320484X10
K1811.32041X15
K1811.32041X20
K1811.32041X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component material
(mm)
Size
(mm)
Surface finish component
(mm)
Main colour
(mm)
D=thread
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D8
(mm)
H=Height
(mm)
L=thread length
(mm)
H1
(mm)
H4
(mm)
Weight PL Edelstahl

8.72 €

1 4 Days stainless steel1brightjet black RAL 9005M43210142530522.10.0113true

8.72 €

1 4 Days stainless steel1brightjet black RAL 9005M43210142540522.10.0113true

8.72 €

1 4 Days stainless steel1brighttraffic red RAL 3020M43210142510522.10.0113true

6.67 €

1 4 Days steel1blue-passivatedjet black RAL 9005M43210142515522.10.0113false

6.67 €

1 4 Days steel1blue-passivatedjet black RAL 9005M43210142520522.10.0113false

6.67 €

1 4 Days steel1blue-passivatedjet black RAL 9005M43210142530522.10.0113false

Tech Support