Manufacturer part number: K0479.114
Brand: KIPP
Price: 32.96 €
Delivery time: 4 Days
A=Internal diameter: 14.1 mm
Weight: 0.1637 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0479.114
Main material | Stainless steel | Surface finish body | electropolished | Version 2 | for round tubes |
---|---|---|---|---|---|
B(mm) | 5.5 | F(mm) | 30.4 | K(mm) | 32.5 |
Version 1 | with flange | Item | Tube Clamp | C(mm) | 18 |
D(mm) | 25 | E(mm) | 32 | Form | A |
G=Width(mm) | 37 | H(mm) | 38 | L=Height(mm) | 40.5 |
M=Length(mm) | 50 | N(mm) | 5 | P(mm) | 23 |
S(mm) | M6x18 | U(mm) | 40 | RoHS | true |
This page is Tube clamps flange, Stainless Steel, Form A (K0479), part number K0479.114.
You can find the detail information about specifications and dimensions on part number K0479.114.
Part Number |
---|
K0479.112 |
K0479.116 |
K0479.118 |
K0479.120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Internal diameter (mm) | Weight (kg) |
---|---|---|---|---|---|---|
32.96 € | 1 | 4 Days | 12.1 | 0.1711 | ||
32.96 € | 1 | 4 Days | 16.1 | 0.1547 | ||
32.96 € | 1 | 4 Days | 18.1 | 0.1471 | ||
35.40 € | 1 | 4 Days | 20.1 | 0.1317 |