Pull handles, biopolymer, mounted from front or rear (K1060) (Part Numbers - CAD Download)

Pull handles, biopolymer, mounted from front or rear (K1060)
· NATURE grip: biopolymer is manufactured entirely from renewable raw materials

· Application sectors: Outdoor applications, machine and plant construction, furniture industry, carpentry, agricultural technology

· Good mechanical strength, good chemical resistance

· Biopolymer is suitable for recycling

· Wood products from sustainably managed forests

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1060.10110005290
K1060.101100052143
K1060.10112006290
K1060.101120062143
K1060.10114008290
K1060.101140082143
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour A=Hole spacing
(mm)
D=Fastening hole
(mm)
L=Length
(mm)
Weight
(kg)
B
(mm)
C
(mm)
H
(mm)
S
(mm)

6.07 €

1 4 Days black grey RAL 702110061220.0300179.53320

6.07 €

1 4 Days natural beech10061220.0240179.53320

7.05 €

1 4 Days black grey RAL 702112071460.05602111.43924

7.05 €

1 4 Days natural beech12071460.04302111.43924

9.25 €

1 4 Days black grey RAL 702114091700.08302414.24528

9.25 €

1 4 Days natural beech14091700.06302414.24528

Loading...

  1. 1

Basic information

Main material Polyamide Form A Form-Type with through hole
Assembly from the operating side Pull handle: cross section ergonomic Load capacity(N) 1000
Item Pull Handle PL Edelstahl false RoHS true

Tech Support