Pull handles, biopolymer, mounted from the rear (K1060)

Pull handles, biopolymer, mounted from the rear (K1060)
· NATURE grip: biopolymer is manufactured entirely from renewable raw materials

· Application sectors: Outdoor applications, machine and plant construction, furniture industry, carpentry, agricultural technology

· Good mechanical strength, good chemical resistance

· Biopolymer is suitable for recycling

· Wood products from sustainably managed forests

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1060.10210005290
K1060.102100052143
K1060.10212006290
K1060.102120062143
K1060.10214008290
K1060.102140082143
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour A=Hole spacing
(mm)
D=Fastening hole L=Length
(mm)
Weight
(kg)
B
(mm)
C
(mm)
H
(mm)
S
(mm)
T
(mm)

7.19 €

1 4 Days black grey RAL 7021100M51220.0300179.533209

7.19 €

1 4 Days natural beech100M51220.0240179.533209

8.17 €

1 4 Days black grey RAL 7021120M61460.05602111.4392412

8.17 €

1 4 Days natural beech120M61460.04302111.4392412

10.72 €

1 4 Days black grey RAL 7021140M81700.08302414.2452812

10.72 €

1 4 Days natural beech140M81700.06302414.2452812

Loading...

  1. 1

Basic information

Main material Polyamide Steel code 1.4305 Component material Stainless steel
Surface finish component bright Form B Form-Type with internal thread
Assembly from the rear Pull handle: cross section ergonomic Load capacity(N) 1000
Item Pull Handle PL Edelstahl true RoHS true

Tech Support