Pull handles, Aluminium, mounted from front or rear (K1641) (K1641.1140083)

Pull handles, Aluminium, mounted from front or rear (K1641) K1641.1140083

Product Details:

Manufacturer part number: K1641.1140083

Brand: KIPP

Price: 18.47

Delivery time: 4 Days


Technical Data:

Main colour: silver

A=Hole spacing: 140 mm

D=Fastening hole: M8

L=Length: 170 mm

Weight: 0.1800 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1641.1140083

Part Number
K1641.1140083
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour A=Hole spacing
(mm)
D=Fastening hole L=Length
(mm)
Weight
(kg)
B
(mm)
C
(mm)
H
(mm)
H1
(mm)
S
(mm)

18.47 €

1 4 Days silver140M81700.18002414.2453028

Loading...

  1. 1

Basic information

Main material Aluminium Form A Form-Type with through hole
Assembly from the operating side Pull handle: cross section ergonomic Load capacity(N) 1000
Item Pull Handle PL Edelstahl false RoHS true

This page is Pull handles, Aluminium, mounted from front or rear (K1641), part number K1641.1140083.
You can find the detail information about specifications and dimensions on part number K1641.1140083.

Variation of this product

Part Number
K1641.1120061
K1641.1120063
K1641.1140081
K1641.1160081
K1641.1160083
K1641.1180101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour A=Hole spacing
(mm)
D=Fastening hole L=Length
(mm)
Weight
(kg)
B
(mm)
C
(mm)
H
(mm)
H1
(mm)
S
(mm)

14.73 €

1 4 Days black120M61460.13002111.4392524

14.73 €

1 4 Days silver120M61460.13002111.4392524

18.47 €

1 4 Days black140M81700.18002414.2453028

24.69 €

1 4 Days black160M81940.30502815.5523032

24.69 €

1 4 Days silver160M81940.30502815.5523032

30.25 €

1 4 Days black180M102180.47193116584036

Tech Support