Manufacturer part number: K1793.032031
Brand: KIPP
Price: 6.36 €
Delivery time: 4 Days
Surface finish body: smooth polished
A=Hole spacing: 32 mm
D=Fastening hole: M3
L=Length: 37 mm
T=Thread depth: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1793.032031
Part Number
|
---|
K1793.032031 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Surface finish body | A=Hole spacing (mm) | D=Fastening hole | L=Length (mm) | T=Thread depth (mm) | Load capacity (N) | Weight (kg) | B (mm) | H (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.36 € | 1 | 4 Days | smooth polished | 32 | M3 | 37 | 6 | 500 | 0.0120 | 5 | 24 |
Loading...
Main material | Stainless steel | Steel code | 1.4404 | Assembly | from the rear |
---|---|---|---|---|---|
Pull handle: cross section | round | Version 1 | round | Item | Pull Handle |
PL Edelstahl | true | RoHS | true |
This page is Stainless Steel pull handles, round (K1793), part number K1793.032031.
You can find the detail information about specifications and dimensions on part number K1793.032031.
Configure
Basic Attributes
Type
Surface finish body
A=Hole spacing(mm)
D=Fastening hole
L=Length(mm)
T=Thread depth(mm)
Load capacity(N)
Weight(kg)
B(mm)
H(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1793.032033 |
K1793.032041 |
K1793.032043 |
K1793.042031 |
K1793.042033 |
K1793.042041 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Surface finish body | A=Hole spacing (mm) | D=Fastening hole | L=Length (mm) | T=Thread depth (mm) | Load capacity (N) | Weight (kg) | B (mm) | H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.41 € | 1 | 4 Days | matt blasted | 32 | M3 | 37 | 6 | 500 | 0.0120 | 5 | 24 | ||
6.36 € | 1 | 4 Days | smooth polished | 32 | M4 | 40 | 8 | 500 | 0.0350 | 8 | 32 | ||
5.41 € | 1 | 4 Days | matt blasted | 32 | M4 | 40 | 8 | 500 | 0.0350 | 8 | 32 | ||
6.36 € | 1 | 4 Days | smooth polished | 42 | M3 | 47 | 6 | 500 | 0.0140 | 5 | 24 | ||
5.41 € | 1 | 4 Days | matt blasted | 42 | M3 | 47 | 6 | 500 | 0.0140 | 5 | 24 | ||
6.36 € | 1 | 4 Days | smooth polished | 42 | M4 | 50 | 8 | 500 | 0.0390 | 8 | 32 |