Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1795.07911822
Main material | Aluminium | Surface finish body | powder-coated | Form | B |
---|---|---|---|---|---|
Form-Type | auto-return | Version 2 | screw on | H=Height(mm) | 91 |
L=Installed length(mm) | 109 | L1=Length(mm) | 130 | Load capacity(N) | 625 |
Version 1 | fold-down | Item | Recessed Handle | PL Edelstahl | false |
RoHS | true | A1(mm) | 118 | B(mm) | 49.5 |
H1(mm) | 79 | H2(mm) | 68.5 | T(mm) | 16 |
X(mm) | 110 | X1(mm) | 118 | Y(mm) | 70.5 |
Y1(mm) | 79 |