Tube clamps, flange, Plastic (K0479) (K0479.18)

Tube clamps, flange, Plastic (K0479) K0479.18

Product Details:

Manufacturer part number: K0479.18

Brand: KIPP

Price: 1.71

Delivery time: 4 Days


Technical Data:

B: 5.3 mm

F: 30.5 mm

K: 32 mm

A=Internal diameter: 18 mm

C: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0479.18

Part Number
K0479.18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
F
(mm)
K
(mm)
A=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
G=Width
(mm)
H
(mm)
L=Height
(mm)
M=Length
(mm)
N
(mm)
P
(mm)
S
(mm)
Weight
(kg)

1.71 €

1 4 Days 5.330.53218182530354039.550521M6x180.0259

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Version 2 for round tubes
Version 1 with flange Item Tube Clamp Surface finish component galvanized
RoHS true

This page is Tube clamps, flange, Plastic (K0479), part number K0479.18.
You can find the detail information about specifications and dimensions on part number K0479.18.

Variation of this product

Part Number
K0479.30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
F
(mm)
K
(mm)
A=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
G=Width
(mm)
H
(mm)
L=Height
(mm)
M=Length
(mm)
N
(mm)
P
(mm)
S
(mm)
Weight
(kg)

4.23 €

1 4 Days 6.55051.530304045506062.580828.5M8x250.0783

Tech Support